LT1800

PRODUCTION

80MHz, 25V/µs Low Power Rail-to-Rail Input and Output Precision Op Amp

Part Models
8
1ku List Price
Starting From $1.55
Viewing:

Part Details

  • Gain Bandwidth Product: 80MHz
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Quiescent Current: 2mA Max
  • Input Offset Voltage: 350µV Max
  • Input Bias Current: 250nA Max
  • Low Voltage Noise: 8.5nV/√Hz
  • Slew Rate: 25V/µs
  • Common Mode Rejection: 105dB
  • Power Supply Rejection: 97dB
  • Open-Loop Gain: 85V/mV
  • Operating Temperature Range: –40°C to 85°C
  • Available in the 8-Pin SO and 5-Pin Low Profile (1mm) ThinSOT Packages
LT1800
80MHz, 25V/µs Low Power Rail-to-Rail Input and Output Precision Op Amp
Single Supply 1A Laser Driver Amplifi er Laser Driver Amplifi er 500mA Pulse Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1800

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B Demo Board DC417B - Schematic

Latest Discussions

No discussions on lt1800 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed