LT1795

PRODUCTION

Dual 500mA/50MHz Current Feedback Line Driver Amplifier

Part Models
8
1ku List Price
Starting From $7.15

Part Details

  • 500mA Output Drive Current
  • 50MHz Bandwidth, AV = 2, RL = 25Ω
  • 900V/µs Slew Rate, AV= 2, RL = 25Ω
  • Low Distortion: −75dBc at 1MHz
  • High Input Impedance, 10MΩ
  • Wide Supply Range, ±5V to ±15V
  • Full Rate, Downstream ADSL Supported
  • Low Power Shutdown Mode
  • Power Saving Adjustable Supply Current
  • Stable with CL = 10,000pF
  • Power Enhanced Small Footprint Packages TSSOP-20, S0-20 Wide
  • Available in a 20-Lead TSSOP Package
LT1795
Dual 500mA/50MHz Current Feedback Line Driver Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1795
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC261A-A

LT1795CSW | High-Speed Modem, Differential Line Driver/Receiver

Product Details

DC261A-A: Demo Board for the LT1795 Dual 500mA/50MHz Current Feedback Line Driver Amplifier.

eval board
DC306A-A

LT1795CFE, LT1361CS8 | ADSL Line Driver/Receiver

Product Details

DC306A-A Demo Board for:
LT1361 Dual and Quad 50MHz, 800V/µs Op Amps
LT1795 Dual 500mA/50MHz Current Feedback Line Driver Amplifier

DC261A-A
LT1795CSW | High-Speed Modem, Differential Line Driver/Receiver
DC306A-A
LT1795CFE, LT1361CS8 | ADSL Line Driver/Receiver

Latest Discussions

Recently Viewed