LT1794

PRODUCTION

Dual 500mA, 200MHz xDSL Line Driver Amplifier

Part Models
8
1ku List Price
Starting From $5.95

Part Details

  • Exceeds All Requirements For Full Rate, Downstream ADSL Line Drivers
  • ±500mA Minimum Iout
  • ±11.1V Output Swing, VS = ±12V, RL = 100Ω
  • ±10.9V Output Swing, VS = ±12V, IL = 250mA
  • Low Distortion: –82dBc at 1MHz, 2Vp-p Into 100Ω
  • Power Saving Adjustable Supply Current
  • Power Enhanced Small Footprint Packages:
    20-Lead TSSOP and 20-Lead SW
  • 200MHz Gain Bandwidth
  • 500V/µs Slew Rate
  • Specified at ±15V, ±12V and ±5V
LT1794
Dual 500mA, 200MHz xDSL Line Driver Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1794
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed