LT1792

PRODUCTION

Low Noise, Precision, JFET Input Op Amp

Part Models
12
1ku List Price
Starting From $3.19

Part Details

  • 100% Tested Low Voltage Noise: 6nV/√Hz Max
  • A Grade 100% Temperature Tested
  • Voltage Gain: 1.2 Million Min
  • Offset Voltage Over Temp: 800µV Max
  • Gain-Bandwidth Product: 5.6MHz Typ
  • Guaranteed Specifications with ±5V Supplies
LT1792
Low Noise, Precision, JFET Input Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1792 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed