Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

LT1789

PRODUCTION

Micropower, Single Supply Rail-to-Rail Output Instrumentation Amplifier

Part Details

  • Micropower: 95μA Supply Current Max
  • Low Input Offset Voltage: 100μV Max
  • Low Input Offset Voltage Drift: 0.5μV/°C Max
  • Single Gain Set Resistor:
    • G = 1 to 1000 (LT1789-1)
    • G = 10 to 1000 (LT1789-10)
  • Inputs Common Mode to V
  • Wide Supply Range: 2.2V to 36V Total Supply
  • CMRR at G = 10: 96dB Min
  • Gain Error: G = 10, 0.25% Max
  • Gain Nonlinearity: G = 10, 40ppm Max
  • Input Bias Current: 40nA Max
  • PSRR at G = 10: 100dB Min
  • 1kHz Voltage Noise: 48nV/√Hz
  • 0.1Hz to 10Hz Noise: 1.5μVP-P
LT1789
Micropower, Single Supply Rail-to-Rail Output Instrumentation Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1789-1
  • LT1789-10

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed