LT1782

PRODUCTION

Micropower, Over-The-Top SOT-23, Rail-to-Rail Input and Output Op Amp

Part Models
12
1ku List Price
Starting From $1.59

Part Details

  • Operates with Inputs Above V+
  • Rail-to-Rail Input and Output
  • Micropower: 55μA Supply Current Max
  • Operating Temperature Range: –40°C to 125°C
  • Low Profile (1mm) ThinSOT Package
  • Low Input Offset Voltage: 800μV Max
  • Single Supply Input Range: 0V to 18V
  • High Output Current: 18mA Min
  • Specified on 3V, 5V and ±5V Supplies
  • Output Shutdown on 6-Lead Version
  • Reverse Battery Protection to 18V
  • High Voltage Gain: 1500V/mV
  • Gain Bandwidth Product: 200kHz
  • Slew Rate: 0.07V/μs
 
LT1782
Micropower, Over-The-Top SOT-23, Rail-to-Rail Input and Output Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1782

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


eval board
EVAL-KW4502Z

Low Frequency (0.1 Hz to 10 Hz) Noise Know-how with Integrated Knowledge (KWIK) Demo Board

Features and Benefits

  • Enables quick measurement of low frequency noise (0.1 Hz to 10 Hz)
  • Evaluates low power, low noise, and zero-drift amplifiers
  • Accommodates 5-lead TSOT, 8-lead SOIC, and 8-lead MSOP packages
  • Easy plugin into ADALM2000 Active learning module

Product Details

The EVAL-KW4502Z is a demonstration board for evaluating the low-frequency noise of three general operational amplifiers (op amp): (1) low power op amp, (2) low noise, bipolar op amp, and (3) low noise, zero drift op amp.

The EVAL-KW4502Z uses ADA4510-2 which is a dual-channel, 40 V, high precision, low input bias current, low offset voltage, low offset voltage drift, low noise, rail-to-rail input and output operational amplifier that can be used at any point of the signal chain, including sensing, conditioning, and output drive. More importantly, it can operate in low voltage supplies as +/-5V that can be provided by the ADALM2000 Active Learning Module.

The EVAL-KW4502Z accommodates LT1782, ADA4077, and ADA4522 in a thin small outline transistor (TSOT), standard small outline package (SOIC), and mini small outline package (MSOP), respectively.

Full specifications on the LT1782, ADA4077, and ADA4522 are available on the Analog Devices, Inc. website.

  • Advanced Education

DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
EVAL-KW4502Z
Low Frequency (0.1 Hz to 10 Hz) Noise Know-how with Integrated Knowledge (KWIK) Demo Board

Latest Discussions

Recently Viewed