LT1777

PRODUCTION

Low Noise Step-Down Switching Regulator

Part Models
4
1ku List Price
Starting From $3.84

Part Details

  • Programmable dI/dt Limit
  • Internally Limited dV/dt
  • High Input Voltage: 48V Max
  • 700mA Peak Switch Rating
  • True Current Mode Control
  • 100kHz Fixed Operating Frequency
  • Synchronizable to 250kHz
  • Low Supply Current in Shutdown: 30µA
  • Low Thermal Resistance 16-Pin SO Package
LT1777
Low Noise Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Silicon Oscillators 2
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
LTC6930-X.XX 32.768kHz to 8.192MHz Precision µPower Oscillators
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1777
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC242A

LT1777CS | 100kHz Low Noise DC-DC Converter, 7.4V to 48V Input, 3.3V or 5VOUT @ 0.5A

Product Details

DC242A: Demo Board for the LT1777 Low Noise Step-Down Switching Regulator.


 


DC242A
LT1777CS | 100kHz Low Noise DC-DC Converter, 7.4V to 48V Input, 3.3V or 5VOUT @ 0.5A

Latest Discussions

Recently Viewed