LT1776

PRODUCTION

Wide Input Range, High Efficiency, Step-Down Switching Regulator

Part Models
6
1ku List Price
Starting From $3.54
Viewing:

Part Details

  • Wide Input Range: 7.4V to 40V
  • Tolerates Input Transients to 60V
  • 700mA Peak Switch Rating
  • Adaptive Switch Drive Maintains Efficiency at High Load Without Pulse Skipping at Light Load
  • True Current Mode Control
  • 200kHz Fixed Operating Frequency
  • Synchronizable to 400kHz
  • Low Supply Current in Shutdown: 30µA
  • Available in 8-Pin SO and PDIP Packages
LT1776
Wide Input Range, High Efficiency, Step-Down Switching Regulator
Figure 1 Efficiency vs VIN and ILOAD Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1776
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC204A-B

LT1776CS8 | High Voltage, High Efficiency, Step-Down Switching Regulator, 7V to 60VIN, 3.3V and 5V @ 0.5A Out (Thru-hole Input Cap)

Product Details

DC204A-B: Demo Board for the LT1776 Wide Input Range, High Efficiency, Step-Down Switching Regulator.

DC204A-B
LT1776CS8 | High Voltage, High Efficiency, Step-Down Switching Regulator, 7V to 60VIN, 3.3V and 5V @ 0.5A Out (Thru-hole Input Cap)
DC204A-A - Schematic

Latest Discussions

Recently Viewed