LT1769

PRODUCTION

Constant-Current/Constant-Voltage 2A Battery Charger with Input Current Limiting

Part Models
8
1ku List Price
Starting From $7.15

Part Details

  • Simple Solution to Charge NiCd, NiMH and Lithium Rechargeable Batteries—Charging Current Programmed by Resistors or DAC
  • Adapter Current Limit Allows Maximum Possible Charging Current During System Use*
  • Precision 0.5% Accuracy for Voltage Mode Charging
  • High Efficiency Current Mode PWM with 3A Internal Switch
  • 5% Charge Current Accuracy
  • Adjustable Undervoltage Lockout
  • Automatic Shutdown When AC Adapter is Removed
  • Low Reverse Battery Drain Current: 3µA
  • Current Sensing Can Be at Either Terminal of the Battery
  • Charging Current Soft Start
  • Shutdown Control
  • Available in 20-Lead Exposed Pad TSSOP and 28-Lead Narrow SSOP Packages
LT1769
Constant-Current/Constant-Voltage 2A Battery Charger with Input Current Limiting
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Pushbutton Controllers 1
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC299A-D

LT1769CGN, LTC1729CMS8 | 2A Li-Ion Battery Charger with Termination Controller, 12V to 25V Input, 8.4 VOUT @ 2A Max.

Product Details

DC299A-D Demo Board for:
LT1769 Constant-Current/Constant-Voltage 2A Battery Charger with Input Current Limiting
LTC1729 Li-Ion Battery Charger Termination Controllers


 


eval board
DC243A

LT1769CGN | 2A, Constant Current, Constant Voltage Battery Charger

Product Details

DC243A: Demo Board for the LT1769 Constant-Current/Constant-Voltage 2A Battery Charger with Input Current Limiting.


 


DC299A-D
LT1769CGN, LTC1729CMS8 | 2A Li-Ion Battery Charger with Termination Controller, 12V to 25V Input, 8.4 VOUT @ 2A Max.
DC243A
LT1769CGN | 2A, Constant Current, Constant Voltage Battery Charger

Latest Discussions

No discussions on LT1769 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed