LT1766

PRODUCTION

5.5V to 60V 1.5A, 200kHz Step-Down Switching Regulator

Part Details

  • Wide Input Range: 5.5V to 60V
  • 1.5A Peak Switch Current
  • Constant 200kHz Switching Frequency
  • Saturating Switch Design: 0.2Ω
  • Peak Switch Current Rating Maintained Over Full Duty Cycle Range
  • Low Effective Supply Current: 2.5mA
  • Low Shutdown Current: 25μA
  • 1.2V Feedback Reference Voltage (LT1766)
  • 5V Fixed Output (LT1766-5)
  • Easily Synchronizable
  • Cycle-by-Cycle Current Limiting
  • Small 16-Pin SSOP and Thermally Enhanced TSSOP Packages
LT1766
5.5V to 60V 1.5A, 200kHz Step-Down Switching Regulator
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1766
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC326C

LT1766EFE | 1.5A, 200kHz High Voltage Buck Converter, VIN = 6V-60V, VOUT = 5V @ 1A

Product Details

DC326C: Demo Board for LT1766 5.5V to 60V 1.5A, 200kHz Step-Down Switching Regulator.

eval board
DC326B

LT1766EGN | 200KHz High Voltage Buck Converter, 5.5 - 60VIN @ up to 1A, Jumper Selectable 3.3 or 5VOUT

Product Details

DC326B: Demo Board for LT1766 5.5V to 60V 1.5A, 200kHz Step-Down Switching Regulator.

DC326C
LT1766EFE | 1.5A, 200kHz High Voltage Buck Converter, VIN = 6V-60V, VOUT = 5V @ 1A
DC326B
LT1766EGN | 200KHz High Voltage Buck Converter, 5.5 - 60VIN @ up to 1A, Jumper Selectable 3.3 or 5VOUT

Latest Discussions

Recently Viewed