LT1765

PRODUCTION

Monolithic 3A, 1.25MHz Step-Down Switching Regulator

Part Models
12
1ku List Price
Starting From $5.56
Viewing:

Part Details

  • 3A Switch in a Thermally Enhanced 16-Lead TSSOP or 8-Lead SO Package
  • Constant 1.25MHz Switching Frequency
  • Wide Operating Voltage Range: 3V to 25V
  • High Efficiency 0.09Ω Switch
  • 1.2V Feedback Reference Voltage
  • Uses Low Profile Surface Mount Components
  • Low Shutdown Current: 15µA
  • Synchronizable to 2MHz
  • Current Mode Loop Control
  • Constant Maximum Switch Current Rating at All Duty Cycles*
  • Available in 8-Lead SO and 16-Lead Thermally Enhanced TSSOP Packages
LT1765
Monolithic 3A, 1.25MHz Step-Down Switching Regulator
5V to 3.3V Step-Down Converter Efficiency vs Load Current Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Silicon Oscillators 1
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC436A

LT1765ES8 | Wide Input Range, 1.25MHz Step-Down DC/DC Converter, 8.5V~25VIN, 5VOUT @ 2A

Product Details

DC436A: Demo Board for the LT1765 Monolithic 3A, 1.25MHz Step-Down Switching Regulators.

eval board
DC476A

LT1765EFE | Wide Input Range, 1.25MHz Step-Down DC/DC Converter, 3V to 25V Input, Jumper Selectable 3.3V or 5VOUT @ 2A

Product Details

DC476A: Demo Board for the LT1765 - Monolithic 3A, 1.25MHz Step-Down Switching Regulators.


 


DC436A
LT1765ES8 | Wide Input Range, 1.25MHz Step-Down DC/DC Converter, 8.5V~25VIN, 5VOUT @ 2A
DC436A - Schematic
DC476A
LT1765EFE | Wide Input Range, 1.25MHz Step-Down DC/DC Converter, 3V to 25V Input, Jumper Selectable 3.3V or 5VOUT @ 2A
DC476A - Schematic

Latest Discussions

Recently Viewed