LT1725

PRODUCTION

General Purpose Isolated Flyback Controller

Part Models
8
1ku List Price
Starting From $3.64
Viewing:

Part Details

  • Drives External Power MOSFET with External ISENSE Resistor
  • Application Input Voltage Limited Only by External Power Components
  • Senses Output Voltage Directly from Primary Side Winding—No Optoisolator Required
  • Accurate Regulation Without User Trims
  • Regulation Maintained Well into Discontinuous Mode
  • Switching Frequency from 50kHz to 250kHz with External Capacitor
  • Optional Load Compensation
  • Optional Undervoltage Lockout
  • Available in 16-Pin SO and SSOP Packages
LT1725
General Purpose Isolated Flyback Controller
48V to Isolated 5V Converter Output Load Regulation Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Isolated µModule Converters 2
LTM8047 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter
LTM8048 RECOMMENDED FOR NEW DESIGNS 3.1VIN to 32VIN Isolated μModule (Power Module) DC/DC Converter with LDO Post Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1725
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC562A-A

LT1725CGN | Isolated Forward Converter, VIN=36V to 72V, VOUT=3.3V@30A

Product Details

DC562A-A: Demo Board for the LT1725 General Purpose Isolated Flyback Controller.


 


eval board
DC562A-C

LT1725CGN | Isolated Forward Converter, VIN=36V to 72V, VOUT=12V@12A

Product Details

DC562A-C: Demo Board for the LT1725 General Purpose Isolated Flyback Controller.


 


eval board
DC562A-B

LT1725CGN | Isolated Forward Converter, VIN=36V to 72V, VOUT=5V@20A

Product Details

DC562A-B: Demo Board for the LT1725 General Purpose Isolated Flyback Controller.


 


eval board
DC373A-B

LT1725IGN | 48VIN to 3.3V/3A, 10W Module, Isolated Flyback, 1x2 Footprint

Product Details

DC373A-B: Demo Board for the LT1725 General Purpose Isolated Flyback Controller.


 


eval board
DC638A

LT1725CGN | Synchronous Flyback Converter, 36V to 72VIN, to 3.3V @ 3.5A, 350mA Input Current

Product Details

DC638A: Demo Board for the LT1725 General Purpose Isolated Flyback Controller.

eval board
DC373A-A

LT1725IGN | 48VIN to 5VOUT 2A Module, Isolated Flyback, 1x2 Footprint

Product Details

DC373A-A: Demo Board for the LT1725 General Purpose Isolated Flyback Controller.


 


eval board
DC508A

LT1725CGN | Low Cost, High Efficiency Synchronous Forward Converter without Optoisolator, +VIN = 36V to 72V, +VOUT = 2.5V/3.3V at 10A

Product Details

DC508A: Demo Board for the LT1725 General Purpose Isolated Flyback Controller.

eval board
DC431A

LT1725CGN LTC1773EMS | Telecom Input, Isolated 3 Output DC/DC Converter, +36V to +72V Input, VOUT = 5V/1A, 3.3V/5A, 2.5V/4A

Product Details

DC431A Demo Board for:
LT1725 General Purpose Isolated Flyback Controller
LTC1773 Synchronous Step-Down DC/DC Controller

DC562A-A
LT1725CGN | Isolated Forward Converter, VIN=36V to 72V, VOUT=3.3V@30A
DC562A-A - Schematic
DC562A-C
LT1725CGN | Isolated Forward Converter, VIN=36V to 72V, VOUT=12V@12A
DC562A-C - Schematic
DC562A-B
LT1725CGN | Isolated Forward Converter, VIN=36V to 72V, VOUT=5V@20A
DC562A-B - Schematic
DC373A-B
LT1725IGN | 48VIN to 3.3V/3A, 10W Module, Isolated Flyback, 1x2 Footprint
DC373A-A - Schematic
DC638A
LT1725CGN | Synchronous Flyback Converter, 36V to 72VIN, to 3.3V @ 3.5A, 350mA Input Current
DC638A - Schematic
DC373A-A
LT1725IGN | 48VIN to 5VOUT 2A Module, Isolated Flyback, 1x2 Footprint
DC373A-A - Schematic
DC508A
LT1725CGN | Low Cost, High Efficiency Synchronous Forward Converter without Optoisolator, +VIN = 36V to 72V, +VOUT = 2.5V/3.3V at 10A
DC508A - Schematic
DC431A
LT1725CGN LTC1773EMS | Telecom Input, Isolated 3 Output DC/DC Converter, +36V to +72V Input, VOUT = 5V/1A, 3.3V/5A, 2.5V/4A
DC431A - Schematic

Latest Discussions

No discussions on LT1725 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed