LT1719

PRODUCTION

4.5ns Single/Dual Supply 3V/5V Comparator with Rail-to-Rail Output

Part Details

  • UltraFast:
    • 4.5ns at 20mV Overdrive
    • 7ns at 5mV Overdrive
  • Low Power: 4.2mA at 3V
  • Separate Input and Output Power Supplies (SO-8 Only)
  • Output Optimized for 3V and 5V Supplies
  • TTL/CMOS Compatible Rail-to-Rail Output
  • Low Power Shutdown Mode: 0.1μA
  • Low Profile (1mm) SOT-23 (ThinSOT) Package
LT1719
4.5ns Single/Dual Supply 3V/5V Comparator with Rail-to-Rail Output
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Comparators (<100ns Propagation Delay) 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1719
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed