LT1679

PRODUCTION

Dual/Quad Low Noise, Rail-to-Rail, Precision Op Amps

Part Models
4
1ku List Price
Starting From $5.06

Part Details

  • Rail-to-Rail Input and Output
  • 100% Tested Low Voltage Noise:
    • 3.9nV/√Hz Typ at 1kHz
    • 5.5nV/√Hz Max at 1kHz
  • Single Supply Operation from 2.5V to 36V
  • Offset Voltage: 100µV Max
  • Low Input Bias Current: 20nA Max
  • High AVOL: 3V/µV Min, RL = 10k
  • High CMRR: 100dB Min
  • High PSRR: 106dB Min
  • Gain Bandwidth Product: 20MHz
  • Operating Temperature Range: –40°C to 85°C
  • Matching Specifications
  • No Phase Inversion
  • 8-Lead SO and 14-Lead SO Packages
LT1679
Dual/Quad Low Noise, Rail-to-Rail, Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1679
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed