LT1678

PRODUCTION

Dual/Quad Low Noise, Rail-to-Rail, Precision Op Amps

Part Models
4
1ku List Price
Starting From $3.32

Part Details

  • Rail-to-Rail Input and Output
  • 100% Tested Low Voltage Noise:
    • 3.9nV/√Hz Typ at 1kHz
    • 5.5nV/√Hz Max at 1kHz
  • Single Supply Operation from 2.5V to 36V
  • Offset Voltage: 100µV Max
  • Low Input Bias Current: 20nA Max
  • High AVOL: 3V/µV Min, RL = 10k
  • High CMRR: 100dB Min
  • High PSRR: 106dB Min
  • Gain Bandwidth Product: 20MHz
  • Operating Temperature Range: –40°C to 85°C
  • Matching Specifications
  • No Phase Inversion
  • 8-Lead SO and 14-Lead SO Packages
LT1678
Dual/Quad Low Noise, Rail-to-Rail, Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed