LT1672

Obsolete

2uA Max, Av ≥ 5 Single Over-The-Top Precision Rail-to-Rail Input and Output Op Amps

Part Details

  • Gain of 5 Stable
  • Low Supply Current: 2µA Max per Amplifier
  • Rail-to-Rail Input and Output
  • Low Offset Voltage: 375µV Max
  • Over-The-Top Inputs Operate Above V+
  • Gain Bandwidth Product: 12kHz
  • Wide Supply Range: 2.2V to 36V
  • Single Supply Input Range: -0.3V to 36V
  • Low Input Bias Current: 250pA
  • Low Input Offset Current: 20pA
  • High AVOL : 100V/mV Minimum Driving 100kΩ Load
  • Output Sources and Sinks 500µA Load Current
  • Reverse Battery Protected to 18V
LT1672
2uA Max, Av ≥ 5 Single Over-The-Top Precision Rail-to-Rail Input and Output Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1672
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1672 yet. Have something to say?

Start a Discussion on EngineerZone®