LT1639

PRODUCTION

1.2MHz, 0.4V/µs Over-The-Top Micropower Rail-to-Rail Input and Output Op Amps

Part Models
8
1ku List Price
Starting From $4.68

Part Details

  • Operates with Inputs Above V+
  • Rail-to-Rail Input and Output
  • Low Power: 230μA per Amplifier Max
  • Gain Bandwidth Product: 1.2MHz
  • Slew Rate: 0.4V/μs
  • High Output Current: 25mA Min
  • Specified on 3V, 5V and ±15V Supplies
  • Reverse Battery Protection to 18V
  • No Supply Sequencing Problems
  • High Voltage Gain: 1500V/mV
  • Single Supply Input Range: –0.4V to 44V
  • High CMRR: 98dB
  • No Phase Reversal
  • Available in 14-Lead SO, 8-Lead MSOP and DFN Packages
LT1639
1.2MHz, 0.4V/µs Over-The-Top Micropower Rail-to-Rail Input and Output Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1639
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1639 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed