LT1638

PRODUCTION

1.2MHz, 0.4V/μs Over-The-Top Micropower Rail-to-Rail Input and Output Op Amps

Part Models
16
1ku List Price
Starting From $2.76

Part Details

  • Operates with Inputs Above V+
  • Rail-to-Rail Input and Output
  • Low Power: 230μA per Amplifier Max
  • Gain Bandwidth Product: 1.2MHz
  • Slew Rate: 0.4V/μs
  • High Output Current: 25mA Min
  • Specified on 3V, 5V and ±15V Supplies
  • Reverse Battery Protection to 18V
  • No Supply Sequencing Problems
  • High Voltage Gain: 1500V/mV
  • Single Supply Input Range: –0.4V to 44V
  • High CMRR: 98dB
  • No Phase Reversal
  • Available in 14-Lead SO, 8-Lead MSOP and DFN Packages
LT1638
1.2MHz, 0.4V/μs Over-The-Top Micropower Rail-to-Rail Input and Output Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1638

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC594A
LT1638CDD | Dual, Over-The-Top, Micropower, Rail-to-Rail Input and Output Op Amp in DFN Package

Latest Discussions

Recently Viewed