LT1636

PRODUCTION

Over-The-Top Micropower Rail-to-Rail Input and Output Op Amp

Part Models
16
1ku List Price
Starting From $2.06

Part Details

  • Rail-to-Rail Input and Output
  • Micropower: 50µA IQ, 44V Supply
  • Operating Temperature Range: −40°C to 125°C
  • Over-The-Top®: Input Common Mode Range Extends 44V Above VEE, Independent of VCC
  • Low Input Offset Voltage: 225µV Max
  • Specified on 3V, 5V and ±15V Supplies
  • High Output Current: 18mA
  • Output Shutdown
  • Output Drives 10,000pF with Output Compensation
  • Reverse Battery Protection to 27V
  • High Voltage Gain: 2000V/mV
  • High CMRR: 110dB
  • 220kHz Gain-Bandwidth Product
  • 8-Lead DFN, MSOP, PDIP and SO Packages
LT1636
Over-The-Top Micropower Rail-to-Rail Input and Output Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1636

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp
DC592A
LT1636CDD | Over-The-Top, Micropower Rail-to-Rail Input and Output Op Amp in DFN Package

Latest Discussions

Recently Viewed