LT1633

PRODUCTION

45MHz, 45V/µs, Quad Rail-to-Rail Input and Output Precision Op Amps

Part Details

  • Gain-Bandwidth Product: 45MHz
  • Slew Rate: 45V/µs
  • Low Supply Current per Amplifier: 4.3mA
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Input Offset Voltage, Rail-to-Rail: 1350µV Max
  • Input Offset Current: 440nA Max
  • Input Bias Current: 2.2µA Max
  • Open-Loop Gain: 800V/mV Min
  • Low Input Noise Voltage: 12nV/√Hz Typ
  • Low Distortion: –92dBc at 100kHz
  • Wide Supply Range: 2.7V to ±15V
  • Large Output Drive Current: 35mA Min
  • Dual in 8-Pin PDIP and SO Packages
LT1633
45MHz, 45V/µs, Quad Rail-to-Rail Input and Output Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1633
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1633 yet. Have something to say?

Start a Discussion on EngineerZone®