LT1630

PRODUCTION

30MHz, 10V/μs, Dual Rail-to-Rail Input and Output Precision Op Amps

Part Models
8
1ku List Price
Starting From $3.89
Viewing:

Part Details

  • Gain-Bandwidth Product: 30MHz
  • Slew Rate: 10V/μs
  • Low Supply Current per Amplifier: 3.5mA
  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Input Offset Voltage, Rail-to-Rail: 525μV Max
  • Input Offset Current: 150nA Max
  • Input Bias Current: 1000nA Max
  • Open-Loop Gain: 1000V/mV Min
  • Low Input Noise Voltage: 6nV/√Hz Typ
  • Low Distortion: –91dBc at 100kHz
  • Wide Supply Range: 2.7V to ±15V
  • Large Output Drive Current: 35mA Min
  • Dual in 8-Pin PDIP and SO Packages
  • Quad in Narrow 14-Pin SO Package
LT1630
30MHz, 10V/μs, Dual Rail-to-Rail Input and Output Precision Op Amps
Single Supply, 400kHz, 4th Order Butterworth Filter Frequency Response Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1630
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed