LT1616

PRODUCTION

600mA, 1.4MHz Step-Down Switching Regulator in SOT-23

Part Models
2
1ku List Price
Starting From $2.49

Part Details

  • Wide Input Range: 3.6V to 25V
  • 5V at 400mA from 7V to 25V Input
  • 3.3V at 400mA from 4.7V to 25V Input
  • Fixed Frequency 1.4MHz Operation
  • Uses Tiny Capacitors and Inductors
  • Internally Compensated
  • Low Shutdown Current: <1µA
  • Low VCESAT Switch: 220mV at 300mA
  • Tiny 6-Lead SOT-23 Package
LT1616
600mA, 1.4MHz Step-Down Switching Regulator in SOT-23
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1616
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1616 yet. Have something to say?

Start a Discussion on EngineerZone®