LT1615

PRODUCTION

Micropower Step-Up DC/DC Converters in ThinSOT

Part Models
8
1ku List Price
Starting From $2.44

Part Details

  • Low Quiescent Current:
    • 20µA in Active Mode
    • <1µA in Shutdown Mode
  • Operates with VIN as Low as 1V
  • Low VCESAT Switch: 250mV at 300mA
  • Uses Small Surface Mount Components
  • High Output Voltage: Up to 34V
  • Low Profile (1mm) ThinSOT Package
LT1615
Micropower Step-Up DC/DC Converters in ThinSOT
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions