LT1613

PRODUCTION

1.4MHz, Single Cell DC/DC Converter in 5-Lead SOT-23

Part Models
2
1ku List Price
Starting From $2.44
Viewing:

Part Details

  • Uses Tiny Capacitors and Inductor
  • Internally Compensated
  • Fixed Frequency 1.4MHz Operation
  • Operates with VIN as Low as 1.1V
  • 3V at 30mA from a Single Cell
  • 5V at 200mA from 3.3V Input
  • 15V at 60mA from Four Alkaline Cells
  • High Output Voltage: Up to 34V
  • Low Shutdown Current: <1µA
  • Low VCESAT Switch: 300mV at 300mA
  • 5-Lead SOT-23 Package
LT1613
1.4MHz, Single Cell DC/DC Converter in 5-Lead SOT-23
Figure 1. 3.3V to 5V 200mA DC/DC Converter Efficiency Curve Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 2


Models for the following parts are available in LTspice:

  • LT1613
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC233A

LT1613CS5 LT1611CS5 | 1.4MHz, SOT-23 DC-DC Converter, 3 Circuits: LT1613 Boost and SEPIC, LT1611 Inverter

Product Details

The LT1611 and LT1613 are 5-lead SOT-23, current mode DC/DC converters. Intended for small, low power applications, both operate from inputs as low as 1V and switch at 1.4MHz, allowing the use of tiny, low cost capacitors and inductors. DC233 contains three switching regulator circuits. Two of these demonstrate the use of the LT1613CS5 in a simple boost regulator circuit and in an uncoupled SEPIC circuit. Both circuits produce 3.3V or 5V (jumper selected). The boost circuit produces 200mA in a typical application and occupies less than 0.2 square inches of circuit board area. The SEPIC circuit allows operation from input voltages either higher or lower than the output, making this circuit suitable for single Li-Ion cell to 3.3V conversion or four alkaline cells to 5V conversion. Typical output current for the SEPIC circuit is 120mA. The third circuit demonstrates the LT1611CS5 in a low noise inverting circuit. This circuit can convert 5V to –5V at 160mA.

DC233A
LT1613CS5 LT1611CS5 | 1.4MHz, SOT-23 DC-DC Converter, 3 Circuits: LT1613 Boost and SEPIC, LT1611 Inverter
DC233A - Schematic

Latest Discussions

Recently Viewed