LT1571

PRODUCTION

Constant-Current/Constant-Voltage Battery Charger with Preset Voltage and Termination Flag

Part Details

  • Fast Charging of Li-Ion, NiMH and NiCd Batteries
  • Simple Charge Current Programming Requires Only One Low Cost, 1/32W Resistor
  • High Efficiency Charger with Up to 1.5A Charge Current
  • Precision 0.6% Internal Voltage Reference
  • Preset Battery Voltages: 4.1V, 4.2V, 8.2V, 8.4V
  • 500kHz or 200kHz Switching Frequency Minimizes Charger Size
  • Low Reverse Battery Drain Current: 5µA
  • Flag Indicates Li-Ion Charge Completion
  • 5% Typical Charge Current Accuracy
  • Low Shutdown Current
  • LT1571-1: 200kHz, Adjustable Voltage
  • LT1571-2: 200kHz, Fixed 8.2V or 8.4V
  • LT1571-5: 500kHz, Fixed 4.1V or 4.2V
LT1571
Constant-Current/Constant-Voltage Battery Charger with Preset Voltage and Termination Flag
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Fuel Gauge and Coulomb Counter 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Single-Supply Monitors 1
LTC2953 RECOMMENDED FOR NEW DESIGNS Push Button On/Off Controller with Voltage Monitoring
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC281A

LT1571CGN-5 | Li-Ion Battery Charger, Jumper Selectable. 4.1 or 4.2V

Product Details

DC281A: Demo Board for the LT1571 Constant-Current/Constant-Voltage Battery Charger with Preset Voltage and Termination Flag.

eval board
DC288A-B

LT1571EGN-1 | Li-Ion Battery Charger, 15.6V to 25V Input, 12.6V or Adjustable. Output @ 1A

Product Details

DC288A-B: Demo Board for the LT1571 Constant-Current/Constant-Voltage Battery Charger with Preset Voltage and Termination Flag.

eval board
DC288A-A

LT1571EGN-2 | Li-Ion Battery Charger, 12V to 25V Input, 8.2V or 8.4VOUT @ 1A

Product Details

DC288A-A: Demo Board for the LT1571 Constant-Current/Constant-Voltage Battery Charger with Preset Voltage and Termination Flag.

DC281A
LT1571CGN-5 | Li-Ion Battery Charger, Jumper Selectable. 4.1 or 4.2V
DC288A-B
LT1571EGN-1 | Li-Ion Battery Charger, 15.6V to 25V Input, 12.6V or Adjustable. Output @ 1A
DC288A-A
LT1571EGN-2 | Li-Ion Battery Charger, 12V to 25V Input, 8.2V or 8.4VOUT @ 1A

Latest Discussions

No discussions on LT1571 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed