LT1567

PRODUCTION

1.4nV/√Hz 180MHz Filter Building Block

Part Models
4
1ku List Price
Starting From $2.66

Part Details

  • Single-Ended to Differential Conversion
  • Low Noise: 1.4nV/√Hz
  • 20µVRMS Total Wideband Noise in Filter with 2MHz fC
  • Dynamic Range: 104dB SNR at ±5V
  • Total Supply Voltage: 2.7V to 12V 
  • Rail-to-Rail Outputs
  • DC Accurate: Op Amp VOS 0.5mV (Typ)
  • Trimmed Bandwidth for Accurate Filters
  • MSOP-8 Surface Mount Package
  • No External Clock Required
LT1567
1.4nV/√Hz 180MHz Filter Building Block
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed