LT1521

PRODUCTION

300mA Low Dropout Regulators with Micropower Quiescent Current and Shutdown

Part Models
34
1ku List Price
Starting From $2.41

Part Details

  • Dropout Voltage: 0.5V
  • Output Current: 300mA
  • Quiescent Current: 12µA
  • No Protection Diodes Needed
  • Adjustable Output from 3.8V to 20V
  • Fixed Output Voltages: 3V, 3.3V, 5V
  • Controlled Quiescent Current in Dropout
  • Shutdown IQ = 6µA
  • Reverse Battery Protection
  • No Reverse Current
  • Thermal Limiting
LT1521
300mA Low Dropout Regulators with Micropower Quiescent Current and Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LT1962 RECOMMENDED FOR NEW DESIGNS 300mA, Low Noise, Micropower LDO Regulators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1521
  • LT1521-3
  • LT1521-3.3
  • LT1521-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed