LT1492

PRODUCTION

5MHz, 3V/µs, Low Power Single Supply, Dual and Quad Precision Op Amps

Part Models
3
1ku List Price
Starting From $4.24

Part Details

  • Gain-Bandwidth Product: 5MHz Typ
  • Slew Rate: 3V/µs Typ
  • Low Supply Current per Amplifier: 0.55mA Max
  • Input Offset Voltage: 180µV Max
  • Input Offset Voltage Drift: 3µV/°C Max
  • Input Offset Current: 20nA Max
  • Input Bias Current: 100nA Max
  • Open-Loop Gain: 1500V/mV Min (VS = ±15V)
  • Low Input Noise Voltage: 16.5nV/√Hz
  • Low Input Noise Current: 0.14pA/√Hz
  • Large Output Drive Current: 20mA Min
  • Single Supply Operation
    • Input Voltage Range Includes Ground
    • Output Swings to Ground while Sinking Current
  • Wide Supply Voltage Range: 2.5V to 36V
  • Specified on 3.3V, 5V and ±15V
  • Dual in 8-Pin PDIP and SO Package
  • Quad in a Narrow 16-Pin SO Package
LT1492
5MHz, 3V/µs, Low Power Single Supply, Dual and Quad Precision Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1492

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1492 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed