LT1490A

PRODUCTION

Dual Over-The-Top Micropower Rail-to-Rail Input and Output Op Amps

Part Models
18
1ku List Price
Starting From $2.15
Viewing:

Part Details

  • Low Input Offset Voltage: 500µV Max
  • Output Swings to 10mV Max from V
  • Rail-to-Rail Input and Output
  • Micropower: 50µA/Amplifier Max
  • Over-The-Top® Input Common Mode Range Extends 44V Above V, Independent of V+
  • Specified on 3V, 5V and ±15V Supplies
  • High Output Current: 20mA
  • Output Drives 10,000pF with Output Compensation
  • Reverse Battery Protection to 18V
  • No Supply Sequencing Problems
  • High Voltage Gain: 1500V/mV
  • High CMRR: 98dB
  • No Phase Reversal
  • Gain Bandwidth Product: 200kHz
  • Tiny 3mm × 3mm × 0.8mm DFN Package
LT1490A
Dual Over-The-Top Micropower Rail-to-Rail Input and Output Op Amps
Battery Monitor Product Package 1 Product Package 2 Product Package 3 Product Package 4 Product Package 5
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
LT1636 PRODUCTION Over-The-Top Micropower Rail-to-Rail Input and Output Op Amp
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1490
  • LT1490A

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC591A
LT1490ACDD | Dual Over-The-Top Micropower Rail-to-Rail Input and Output Op Amp in DFN package

Latest Discussions

No discussions on lt1490a yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed