LT1469

RECOMMENDED FOR NEW DESIGNS

Dual 90MHz, 22V/µs 16-Bit Accurate Operational Amplifier

Part Details

  • 90MHz Gain Bandwidth, f = 100kHz
  • Maximum Input Offset Voltage: 125μV
  • Settling Time: 900ns (AV = –1, 150μV, 10V Step)
  • 22V/μs Slew Rate
  • Low Distortion: –96.5dB for 100kHz, 10VP-P
  • Maximum Input Offset Voltage Drift: 3μV/°C
  • Maximum Inverting Input Bias Current: 10nA
  • Minimum DC Gain: 300V/mV
  • Minimum Output Swing into 2k: ±12.8V
  • Unity-Gain Stable
  • Input Noise Voltage: 5nV/√Hz
  • Input Noise Current: 0.6pA/√Hz
  • Total Input Noise Optimized for 1kΩ < RS < 20kΩ
  • Specified at ±5V and ±15V Supplies
LT1469
Dual 90MHz, 22V/µs 16-Bit Accurate Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Speed Op Amps (Bandwidth ≥ 50MHz) 1
LT1469-2 RECOMMENDED FOR NEW DESIGNS Dual 200MHz, 30V/μs 16-Bit Accurate AV ≥ 2 Op Amp
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1469
  • LT1469-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed