LT1468-2

RECOMMENDED FOR NEW DESIGNS

200MHz, 30V/μs 16-Bit Accurate AV ≥ 2 Op Amp

Part Models
12
1ku List Price
Starting From $3.22

Part Details

  • Stable in Gain AV ≥ 2 (AV = –1)
  • 200MHz Gain Bandwidth Product
  • 30V/μs Slew Rate
  • Settling Time: 800ns (10V Step, 150μV)
  • Specified at ±5V and ±15V Supplies
  • Low Distortion, – 96.5dB for 100kHz, 10VP-P
  • Maximum Input Offset Voltage: 75μV
  • Maximum Input Offset Voltage Drift: 2μV/°C
  • Maximum (–) Input Bias Current: 10nA
  • Minimum DC Gain: 1000V/mV
  • Minimum Output Swing into 2k: ±12.8V
  • Input Noise Voltage: 5nV/√Hz
  • Input Noise Current: 0.6pA/√Hz
  • Total Input Noise Optimized for 1k < RS < 20k
  • Available in an 8-Lead Plastic SO Package and 8-Lead DFN Package
LT1468-2
200MHz, 30V/μs 16-Bit Accurate AV ≥ 2 Op Amp
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 1

Technical Articles 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1468
  • LT1468-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

No discussions on LT1468-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed