LT1462

PRODUCTION

Dual/Quad Micropower, 260µW C-Load Picoampere Bias Current JFET Input Op Amps

Part Models
6
1ku List Price
Starting From $2.68

Part Details

  • Input Bias Current:
    • 2pA Max (LT1462A)
    • 20pA Max (LT1462, LT1463)
  • Supply Current per Amplifier: 45µA Max
  • Unity-Gain Stable for C-Load Up to 10nF
  • Input Common Mode Range Includes Positive Rail
  • Guaranteed Specs with ±5V, ±15V Supplies
  • Gain Bandwidth Product: 175kHz Typ
  • Slew Rate: 0.13V/µs Typ
  • Guaranteed Matching Specifications
  • Standard Pinout: SO-8, SO-14 Package
LT1462
Dual/Quad Micropower, 260µW C-Load Picoampere Bias Current JFET Input Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1462
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed