LT1413

PRODUCTION

Single Supply, Dual Precision Op Amp

Part Models
4
1ku List Price
Starting From $2.95

Part Details

Single Supply Operation:

  •  Input Goes Below Ground
  • Output Swings to Ground Sinking Current
  • No Pull-Down Resistors Needed
  • Phase Reversal Protection

 At 5V, 0V Low Cost Grade Specifications:

  • 280µV Max Offset Voltage
  • 380µV Max in S8 Package
  • 0.8nA Max Offset Current
  • 480µA Max Supply Current per Amplifier
  • 0.5µV/°C Drift
  • 1.4 Million Voltage Gain
  • 950kHz Gain-Bandwidth Product
  • 0.55µVP-P , 0.1Hz to 10Hz Noise
LT1413
Single Supply, Dual Precision Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1413
  • LT1413A
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1413 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed