LT1399

PRODUCTION

Low Cost Dual and Triple 300MHz Current Feedback Amplifiers with Shutdown

Part Models
10
1ku List Price
Starting From $3.55

Part Details

  • 300MHz Bandwidth on ±5V (AV = 1, 2 and – 1)
  • 0.1dB Gain Flatness: 150MHz (AV = 1, 2 and – 1)
  • Completely Off in Shutdown, 0μA Supply Current
  • High Slew Rate: 800V/μs
  • Wide Supply Range:
    • ±2V(4V) to ±6V(12V) (LT1398/LT1399)
    • ±2V (4V) to ±7.5V (15V) (LT1399HV)
  • 80mA Output Current
  • Low Supply Current: 4.6mA/Amplifier
  • Fast Turn-On Time: 30ns
  • Fast Turn-Off Time: 40ns
  • 16-Pin Narrow SO/Narrow SSOP Packages
LT1399
Low Cost Dual and Triple 300MHz Current Feedback Amplifiers with Shutdown
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1399
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed