LT1376

PRODUCTION

1.5A, 500kHz Step-Down Switching Regulators

Part Models
24
1ku List Price
Starting From $4.01

Part Details

  • Constant 500kHz Switching Frequency
  • Uses All Surface Mount Components
  • Inductor Size Reduced to 5μH
  • Easily Synchronizable
  • Saturating Switch Design: 0.4Ω
  • Effective Supply Current: 2.5mA
  • Shutdown Current: 20μA
  • Cycle-by-Cycle Current Limiting
LT1376
1.5A, 500kHz Step-Down Switching Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital Power System Managers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Dual-Supply Monitors 1
LTC2960 RECOMMENDED FOR NEW DESIGNS 36V Nano-Current Two-Input Voltage Monitor
Multiple Output Buck Regulators 1
LTC3880 RECOMMENDED FOR NEW DESIGNS Dual Output PolyPhase Step-Down DC/DC Controller with Digital Power System Management
Surge Stopper, Overvoltage, and Overcurrent Protection 1
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1376
  • LT1376-5
  • LT1376HV
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed