LT1372

PRODUCTION

500kHz and 1MHz High Efficiency 1.5A Switching Regulators

Part Models
11
1ku List Price
Starting From $4.31

Part Details

  • Faster Switching with Increased Efficiency
  • Uses Small Inductors: 4.7µH
  • All Surface Mount Components
  • Only 0.5 Square Inch of Board Space
  • Low Minimum Supply Voltage: 2.7V
  • Quiescent Current: 4mA Typ
  • Current Limited Power Switch: 1.5A
  • Regulates Positive or Negative Outputs
  • Shutdown Supply Current: 12µA Typ
  • Easy External Synchronization
  • 8-Pin SO or PDIP Packages
LT1372
500kHz and 1MHz High Efficiency 1.5A Switching Regulators
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Silicon Oscillators 2
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
LTC6909 PRODUCTION 1 to 8 Output, Multiphase Silicon Oscillator with Spread Spectrum Modulation
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1372
  • LT1372HV
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

DC053A-A
LT1372CS8 | 500kHz DC/DC Converter with Shutdown and Synchronous, 5-11VIN, 12VOUT at 250mA

Latest Discussions

Recently Viewed