LT1369

PRODUCTION

Quad Precision Rail-to-Rail Input and Output Op Amps

Part Models
2
1ku List Price
Starting From $8.94

Part Details

  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Input Offset Voltage: 150μV
  • High Common Mode Rejection Ratio: 90dB
  • High AVOL: >1V/μV Driving 10k Load
  • Low Input Bias Current: 10nA
  • Wide Supply Range: 1.8V to ±15V
  • Low Supply Current: 375μA per Amplifier
  • High Output Drive: 30mA
  • 400kHz Gain-Bandwidth Product
  • Slew Rate: 0.13V/μs
  • Stable for Capacitive Loads Up to 1000pF
LT1369
Quad Precision Rail-to-Rail Input and Output Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1369
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1369 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed