LT1367

PRODUCTION

Quad Precision Rail-to-Rail Input and Output Op Amps

Part Details

  • Input Common Mode Range Includes Both Rails
  • Output Swings Rail-to-Rail
  • Low Input Offset Voltage: 150μV
  • High Common Mode Rejection Ratio: 90dB
  • High AVOL: >1V/μV Driving 10k Load
  • Low Input Bias Current: 10nA
  • Wide Supply Range: 1.8V to ±15V
  • Low Supply Current: 375μA per Amplifier
  • High Output Drive: 30mA
  • 400kHz Gain-Bandwidth Product
  • Slew Rate: 0.13V/μs
  • Stable for Capacitive Loads Up to 1000pF
LT1367
Quad Precision Rail-to-Rail Input and Output Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1367
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed