LT1365

PRODUCTION

Dual and Quad 70MHz, 1000V/µs Op Amps

Part Models
3
1ku List Price
Starting From $8.28

Part Details

  • 70MHz Gain-Bandwidth
  • 1000V/µs Slew Rate
  • 7.5mA Maximum Supply Current per Amplifier
  • Unity Gain Stable
  • C-Load Op Amp Drives All Capacitive Loads
  • 9nV/√Hz Input Noise Voltage
  • 1.5mV Maximum Input Offset Voltage
  • 2µA Maximum Input Bias Current
  • 350nA Maximum Input Offset Current
  • 50mA Minimum Output Current
  • ±7.5V Minimum Output Swing into 150Ω
  • 4.5V/mV Minimum DC Gain, RL=1k
  • 50ns Settling Time to 0.1%, 10V Step
  • 0.06% Differential Gain, AV=2, RL=150Ω
  • 0.04° Differential Phase, AV=2, RL=150Ω
  • Specified at ±2.5V, ±5V, and ±15V
LT1365
Dual and Quad 70MHz, 1000V/µs Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1365
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed