LT1364

PRODUCTION

Dual and Quad 70MHz, 1000V/µs Op Amps

Part Models
3
1ku List Price
Starting From $4.75

Part Details

  • 70MHz Gain-Bandwidth
  • 1000V/µs Slew Rate
  • 7.5mA Maximum Supply Current per Amplifier
  • Unity Gain Stable
  • C-Load Op Amp Drives All Capacitive Loads
  • 9nV/√Hz Input Noise Voltage
  • 1.5mV Maximum Input Offset Voltage
  • 2µA Maximum Input Bias Current
  • 350nA Maximum Input Offset Current
  • 50mA Minimum Output Current
  • ±7.5V Minimum Output Swing into 150Ω
  • 4.5V/mV Minimum DC Gain, RL=1k
  • 50ns Settling Time to 0.1%, 10V Step
  • 0.06% Differential Gain, AV=2, RL=150Ω
  • 0.04° Differential Phase, AV=2, RL=150Ω
  • Specified at ±2.5V, ±5V, and ±15V
LT1364
Dual and Quad 70MHz, 1000V/µs Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1364

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed