LT1361

PRODUCTION

Dual and Quad 50MHz, 800V/µs Op Amps

Part Details

  • 50MHz Gain-Bandwidth
  • 800V/µs Slew Rate
  • 5mA Maximum Supply Current per Amplifier
  • Unity-Gain Stable
  • C-Load Op Amp Drives All Capacitive Loads
  • 9nV/√Hz Input Noise Voltage
  • 1mV Maximum Input Offset Voltage
  • 1µA Maximum Input Bias Current
  • 250nA Maximum Input Offset Current
  • ±13V Minimum Output Swing into 500Ω
  • ±3.2V Minimum Output Swing into 150Ω
  • 4.5V/mV Minimum DC Gain, RL=1k
  • 60ns Settling Time to 0.1%, 10V Step
  • 0.2% Differential Gain, AV=2, RL=150Ω
  • 0.3° Differential Phase, AV=2, RL=150Ω
  • Specified at ±2.5V, ±5V, and ±15V
LT1361
Dual and Quad 50MHz, 800V/µs Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1361

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC306A-A

LT1795CFE, LT1361CS8 | ADSL Line Driver/Receiver

Product Details

DC306A-A Demo Board for:
LT1361 Dual and Quad 50MHz, 800V/µs Op Amps
LT1795 Dual 500mA/50MHz Current Feedback Line Driver Amplifier

eval board
DC296A

LT1361CS8, LT1210CR | Mobile-CPU VRM Tester, 1 Input, 3 Output with 15A Load Pulser

Product Details

DC296A Demo Board for:
LT1361 Dual and Quad 50MHz, 800V/µs Op Amps
LT1210 1.1A, 35MHz Current Feedback Amplifier (CFA)

DC306A-A
LT1795CFE, LT1361CS8 | ADSL Line Driver/Receiver
DC296A
LT1361CS8, LT1210CR | Mobile-CPU VRM Tester, 1 Input, 3 Output with 15A Load Pulser

Latest Discussions

Recently Viewed