LT1360

PRODUCTION

50MHz, 800V/µs Op Amp

Part Models
3
1ku List Price
Starting From $2.82

Part Details

  • 50MHz Gain-Bandwidth
  • 800V/µs Slew Rate
  • 5mA Maximum Supply Current
  • 9nV/√Hz Input Noise Voltage
  • Unity Gain Stable
  • C-Load Op Amp Drives All Capacitive Loads
  • 1mV Maximum Input Offset Voltage
  • 1µA Maximum Input Bias Current
  • 250nA Maximum Input Offset Current
  • ±13V Minimum Output Swing into 500Ω
  • ±3.2V Minimum Output Swing into 150Ω
  • 4.5V/mV Minimum DC Gain, RL=1k
  • 60ns Settling Time to 0.1%, 10V Step
  • 0.2% Differential Gain, AV=2, RL=150Ω
  • 0.3° Differential Phase, AV=2, RL=150Ω
  • Specified at ±2.5V, ±5V, and ±15V
LT1360
50MHz, 800V/µs Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1360

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed