LT1359

PRODUCTION

Quad 25MHz, 600V/µs Op Amps

Part Models
10
1ku List Price
Starting From $8.35

Part Details

  • 25MHz Gain-Bandwidth
  • 600V/µs Slew Rate
  • 2.5mA Maximum Supply Current per Amplifier
  • Unity Gain Stable
  • C-Load Op Amp Drives All Capacitive Loads
  • 8nV/√Hz Input Noise Voltage
  • 600µV Maximum Input Offset Voltage
  • 500nA Maximum Input Bias Current
  • 120nA Maximum Input Offset Current
  • 20V/mV Minimum DC Gain, RL =1k
  • 115ns Settling Time to 0.1%, 10V Step
  • 220ns Settling Time to 0.01%, 10V Step
  • ±12.5V Minimum Output Swing into 500Ω
  • ±3V Minimum Output Swing into 150Ω
  • Specified at ±2.5V, ±5V, and ±15V
  • LT1358 is Available in 8-Pin PDIP and SO Packages
  • LT1359 is Available in 14-Pin PDIP, 14-Pin and 16-Pin SO Packages
LT1359
Quad 25MHz, 600V/µs Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1359
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions