LT1357

PRODUCTION

25MHz, 600V/µs Op Amp

Part Models
3
1ku List Price
Starting From $3.14

Part Details

  • 25MHz Gain-Bandwidth
  • 600V/µs Slew Rate
  • 2.5mA Maximum Supply Current
  • Unity Gain Stable
  • C-Load Op Amp Drives All Capacitive Loads
  • 8nV/√Hz Input Noise Voltage
  • 600µV Maximum Input Offset Voltage
  • 500nA Maximum Input Bias Current
  • 120nA Maximum Input Offset Current
  • 20V/mV Minimum DC Gain, RL =1k
  • 115ns Settling Time to 0.1%, 10V Step
  • 220ns Settling Time to 0.01%, 10V Step
  • ±12.5V Minimum Output Swing into 500Ω
  • ±2.5V Minimum Output Swing into 150Ω
  • Specified at ±2.5V, ±5V, and ±15V
LT1357
25MHz, 600V/µs Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1357

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed