LT1356

PRODUCTION

Quad 12MHz, 400V/µs Op Amps

Part Models
7
1ku List Price
Starting From $8.28

Part Details

  • 12MHz Gain Bandwidth
  • 400V/μs Slew Rate
  • 1.25mA Maximum Supply Current per Amplifier
  • Unity-Gain Stable
  • C-Load Op Amp Drives All Capacitive Loads
  • 10nV/√Hz Input Noise Voltage
  • 800μV Maximum Input Offset Voltage
  • 300nA Maximum Input Bias Current
  • 70nA Maximum Input Offset Current
  • 12V/mV Minimum DC Gain, RL = 1k
  • 230ns Settling Time to 0.1%, 10V Step
  • 280ns Settling Time to 0.01%, 10V Step
  • ±12V Minimum Output Swing into 500Ω
  • ±2.75V Minimum Output Swing into 150Ω
  • Specified at ±2.5V, ±5V, and ±15V
LT1356
Quad 12MHz, 400V/µs Op Amps
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Precision Resistor Network 1
LT5400 RECOMMENDED FOR NEW DESIGNS Quad Matched Resistor Network
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1356
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed