LT1354

PRODUCTION

12MHz, 400V/µs Op Amp

Part Models
5
1ku List Price
Starting From $3.35

Part Details

  • 12MHz Gain-Bandwidth
  • 400V/µs Slew Rate
  • 1.25mA Maximum Supply Current
  • Unity Gain Stable
  • C-Load Op Amp Drives All Capacitive Loads
  • 10nV/√Hz Input Noise Voltage
  • 800µV Maximum Input Offset Voltage
  • 300nA Maximum Input Bias Current
  • 70nA Maximum Input Offset Current
  • 12V/mV Minimum DC Gain, RL=1k
  • 230ns Settling Time to 0.1%, 10V Step
  • 280ns Settling Time to 0.01%, 10V Step
  • ±12.5V Minimum Output Swing into 500Ω
  • ±2.5V Minimum Output Swing into 15Ω
  • Specified at ±2.5V, ±5V, and ±15V
LT1354
12MHz, 400V/µs Op Amp
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed