LT1351

PRODUCTION

250µA, 3MHz, 200V/µs Operational Amplifier

Part Details

  • 3MHz Gain Bandwidth
  • 200V/µs Slew Rate
  • 250µA Supply Current
  • Available in Tiny MSOP Package
  • C-Load Op Amp Drives All Capacitive Loads
  • Unity-Gain Stable
  • Power Saving Shutdown Feature
  • Maximum Input Offset Voltage: 600µV
  • Maximum Input Bias Current: 50nA
  • Maximum Input Offset Current: 15nA
  • Minimum DC Gain, RL = 2k: 30V/mV
  • Input Noise Voltage: 14nV/√Hz
  • Settling Time to 0.1%, 10V Step: 700ns
  • Settling Time to 0.01%, 10V Step: 1.25µs
  • Minimum Output Swing into 1k: ±13V
  • Minimum Output Swing into 500Ω: ±3.4V
  • Specified at ±2.5V, ±5V and ±15V
LT1351
250µA, 3MHz, 200V/µs Operational Amplifier
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1351

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC417B

DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Product Details

DC417B: Demo Board


 


DC417B
DIP8, MS8, S8, SOT23-6 | Multi-Footprint General Purpose Board for Single Op. Amp

Latest Discussions

Recently Viewed