LT1339

PRODUCTION

High Power Synchronous DC/DC Controller

Part Models
6
1ku List Price
Starting From $6.87

Part Details

  • High Voltage: Operation Up to 60V
  • High Current: Dual N-Channel Synchronous Drive Handles Up to 10,000pF Gate Capacitance
  • Programmable Average Load Current Limiting
  • 5V Reference Output with 10mA External Loading Capability
  • Programmable Fixed Frequency Synchronizable Current Mode Operation Up to 150kHz
  • Undervoltage Lockout with Hysteresis
  • Programmable Start Inhibit for Power Supply Sequencing and Protection
  • Adaptive Nonoverlapping Gate Drive Prevents Shoot-Through
LT1339
High Power Synchronous DC/DC Controller
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1339
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC259A

LT1339, LTC1693, LT1431 Isolated Demo Board | Telecom Module, 36 to 72VIN, 5V or 3.3VOUT @ 10A

Product Details

Demo Board DC259A provides an isolated 3.3V or 5VOUT at 10A from a 36 to 72VDC source. The DC259A includes the following products:

LT1431 - Programmable Reference

LT1339 - High Power Synchronous DC/DC Controller

LTC1693 - High Speed Single/Dual N-Channel MOSFET Drivers

eval board
DC224A

LT1339CSW/LT1082CQ | Buck Controller, 4.5V to 60VIN, 3.3V/5V/7V/ 12VOUT @ 3Amp (thru-hole caps)

Product Details

Demonstration circuit DC224A is a multipurpose, 3 amp synchronous step-down switching regulator using the LT1339. The input voltage range is 4.5V to 60V. The output voltage is jumper selectable for 3.3V, 5V, 7V or 12V. The board includes a small SEPIC converter based on the LT1082 that provides 12V for the LT1339 with any input voltage of 4V to 60V. 

DC177A
LT1339CN | Synchronous DC/DC High Power Controller, 28VIN to 5VOUT @ 50A
DC147A-C
LT1339CN Demo Board | Synchronous Buck, 48VIN to 12VOUT @ 50A
DC147A-D
LT1339CN | High Power Synchronous DC/DC Converter 48VIN to 12VOUT @ 20A
DC259A
LT1339, LTC1693, LT1431 Isolated Demo Board | Telecom Module, 36 to 72VIN, 5V or 3.3VOUT @ 10A
DC244A
LT1339, LT1373, LT1431 | 32VIN to 12VOUT @ 15A, -5VOUT @ 100mA
DC224A
LT1339CSW/LT1082CQ | Buck Controller, 4.5V to 60VIN, 3.3V/5V/7V/ 12VOUT @ 3Amp (thru-hole caps)
DC147A-B
LT1339CN | High Power Synchronous DC/DC Converter 48VIN to 5VOUT @ 20A

Latest Discussions

Recently Viewed