LT1317

PRODUCTION

Micropower, 600kHz PWM DC/DC Converters

Part Models
12
1ku List Price
Starting From $3.28

Part Details

  • 100µA Quiescent Current
  • Operates with VIN as Low as 1.5V
  • 600kHz Fixed Frequency Operation
  • Starts into Full Load
  • Low-Battery Detector Active in Shutdown
  • Automatic Burst Mode Operation at Light Load (LT1317)
  • Continuous Switching at Light Loads (LT1317B)
  • Low VCESAT Switch: 300mV at 500mA
  • Pin for Pin Compatible with the LT1307/LT1307B
LT1317
Micropower, 600kHz PWM DC/DC Converters
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT1317
  • LT1317B
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC194A-B

LT1317BCMS8 | MICROPOWER DC/DC CONVERTER, FIXED FREQ., 2 CELL to 3.3/5.0V @ 300/180mA

Product Details

DC194A-B: Demo Board for the LT1317 Micropower, 600kHz PWM DC/DC Converters.


 


eval board
DC194A-A

LT1317CMS8 | MICROPOWER DC/DC CONVERTER, BURST MODE, 2 CELL to 3.3/5.0V @ 300/180mA

Product Details

DC194A-A: Demo Board for the LT1317 Micropower, 600kHz PWM DC/DC Converters.


 


DC194A-B
LT1317BCMS8 | MICROPOWER DC/DC CONVERTER, FIXED FREQ., 2 CELL to 3.3/5.0V @ 300/180mA
DC194A-A
LT1317CMS8 | MICROPOWER DC/DC CONVERTER, BURST MODE, 2 CELL to 3.3/5.0V @ 300/180mA

Latest Discussions

No discussions on LT1317 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed