LT1259

PRODUCTION

Low Cost Dual and Triple 130MHz Current Feedback Amplifiers with Shutdown

Part Models
6
1ku List Price
Starting From $4.27

Part Details

  • 90MHz Bandwidth on ±5V
  • 0.1dB Gain Flatness > 30MHz
  • Completely Off in Shutdown, 0µA Supply Current
  • High Slew Rate: 1600V/µs
  • Wide Supply Range: ±2V(4V) to ±15V(30V)
  • 60mA Output Current
  • Low Supply Current: 5mA/Amplifier
  • Differential Gain: 0.016%
  • Differential Phase: 0.075°
  • Fast Turn-On Time: 100ns
  • Fast Turn-Off Time: 40ns
  • 14-Pin and 16-Pin Narrow SO Packages
LT1259
Low Cost Dual and Triple 130MHz Current Feedback Amplifiers with Shutdown
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT1259
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT1259 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed